This Application will be decommissioned as of January 7th 2025

LA7F403 |
Schneider-Electric
 
LA7F403 picture- web-product-data-sheet
LA7F403
TeSys F - busbar - for LC1F225
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA7F
Product or component type Busbar
Accessory / separate part category Connection accessory
Range compatibility TeSys F
Product compatibility LC1F225
LR9F5.71
LC1F265
LR9F71
Quantity per set Set of 3
Complementary
[Ie] rated operational current 265 A
Height 4 mm
Width 25 mm
Length 77.5 mm
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 5.2 cm
Package 1 Length 3.6 cm
Package 1 Weight 181.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 33
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.198 kg
Offer Sustainability
SCIP Number D5a17874-1166-4927-b008-33d15e304a41
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months