Schneider-Electric
LA8D254 picture- web-product-data-sheet
LA8D254
main pole module 32 A - for LS1D25
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
JAN 08, 2021
Main
Range of product LS1
Device short name auxiliary pole
Product or component type Auxiliary pole
Product compatibility LS1D25
Poles description 1P
Complementary
Fuse type Cylindrical
Fuse size 10 x 38 mm
Mounting location Left
Right
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 7.7 cm
Package 1 Weight 73 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months