Schneider-Electric
 
LA9B103 picture- web-product-data-sheet
LA9B103
LA9B bar mounting support bracket - for TeSys B contactor
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range of product TeSys B
Product or component type Bar mounting bracket
Device short name LA9B
Accessory / separate part category Mounting accessory
Product compatibility LC1BM
CR1B
LC1BL
LC1BP
LC1BR
Quantity per set Set of 2
Complementary
Net weight 1.62 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 8 cm
Package 1 Length 21 cm
Package 1 Weight 1.65 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months