Schneider-Electric
 
LA9D09982 picture- web-product-data-sheet
LA9D09982
TeSys integral - suppressor module RC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Suppressor module
Product compatibility Motor starter
Range compatibility TeSys TeSys Integral contactor breaker
Complementary
Mounting mode Clip-on
Suppressor technology RC circuit
[Uc] control circuit voltage <= 250 V AC 50/60 Hz
Maximum peak voltage 3 Uc 400 Hz
Net weight 0.01 kg
Environment
Standards VDE 0106
IEC 60337-1
Protective treatment TH
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.448 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months