Schneider-Electric
 
LA9D11570 picture- web-product-data-sheet
LA9D11570
Set of power connections, parallel bars, for 4P changeover contactors assembly, LC1D115004
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LA9D
Product or component type Set of connections
Poles description 4P
Electrical circuit type Changeover contactor
Range compatibility TeSys TeSys D
TeSys TeSys Deca
Product compatibility LC1D115004
Complementary
Net weight 1.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.8 cm
Package 1 Width 9.3 cm
Package 1 Length 8.7 cm
Package 1 Weight 1.06 kg
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.98 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months