This Application will be decommissioned as of January 7th 2025

LA9D1260 |
Schneider-Electric
 
LA9D1260 picture- web-product-data-sheet
LA9D1260
TeSys Deca - Terminal block - Screw clamp
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Connector for cable
Accessory / separate part category Connection accessory
Product compatibility LC1DT25
LC1D09
LC1D12
LC1DT20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 32 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months