This Application will be decommissioned as of January 7th 2025
LA9D2560 |
Back
LA9D2560
TERMINAL ADAPTOR
Download LA9D2560 product datasheet
TODAY
DEC 23, 2024
End of Commercialization
JAN 08, 2021
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
4.5 cm
Package 1 Width
8 cm
Package 1 Length
10 cm
Package 1 Weight
49 g
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Circularity Profile
End of Life Information
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins