This Application will be decommissioned as of January 7th 2025

LA9D2561 |
Schneider-Electric
 
LA9D2561 picture- web-product-data-sheet
LA9D2561
Link for parallel connection of 2 poles, for TeSys Deca contactors LC1D09-D38
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9D
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 2P
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D09
LC1D12
LC1D18
LC1D25
LC1D32
LC1D38
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 7.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 301.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.224 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months