This Application will be decommissioned as of January 7th 2025

LA9D3217 |
Schneider-Electric
 
LA9D3217 picture- web-product-data-sheet
LA9D3217
KIT STAR DELTA
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 16 cm
Package 1 Length 8 cm
Package 1 Weight 185 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins