Schneider-Electric
 
LA9D32974 picture- web-product-data-sheet
LA9D32974
star-delta mounting plate - for TeSys Deca - D32
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
TeSys Deca
Device short name LA9D
Product or component type Mounting plate
Accessory / separate part category Connection accessory
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D32
LC1D25
Complementary
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 1.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months