Schneider-Electric
 
LA9D40963 picture- web-product-data-sheet
LA9D40963
Link for parallel connection of 4 poles, for TeSys Deca contactors LC1D40-D65
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 4P
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D40...D65
Quantity per set Set of 2
Complementary
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 68.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months