This Application will be decommissioned as of January 7th 2025

LA9D5018 |
Schneider-Electric
 
LA9D5018 picture- web-product-data-sheet
LA9D5018
KIT STAR DELTA
Telemecanique
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 16.5 cm
Package 1 Length 9 cm
Package 1 Weight 445 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins