Schneider-Electric
 
LA9D6567 picture- web-product-data-sheet
LA9D6567
set of 10 control block, for TeSys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name LA9D
Product or component type Control circuit take-off
Accessory / separate part category Control accessory
Poles description 4P
Product compatibility LC1D40...D65
Quantity per set Set of 10
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.000 cm
Package 1 Length 3.500 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.000 cm
Package 2 Width 2.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 75.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 300
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.567 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months