Schneider-Electric
 
LA9D65A69 picture- web-product-data-sheet
LA9D65A69
Set of power connections, parallel and reverser busbars, for 3P reversing contactors assembly, LC1D40A-D80A
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LA9D
Product or component type Set of connections
Poles description 3P
Electrical circuit type Reversing contactor
Range compatibility TeSys TeSys D
TeSys TeSys Deca
Product compatibility LC1D40A
LC1D50A
LC1D65A
LC1D80A
Complementary
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 15.0 cm
Package 1 Length 2.5 cm
Package 1 Weight 125.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months