Schneider-Electric
 
LA9D730 picture- web-product-data-sheet
LA9D730
mounting plate for TeSys Deca
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Mounting plate
Accessory / separate part category Mounting accessory
Product compatibility LC1D150
LC1D115
Complementary
Net weight 0.36 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 12.5 cm
Package 1 Length 18.0 cm
Package 1 Weight 378.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months