This Application will be decommissioned as of January 7th 2025

LA9D8017 |
Schneider-Electric
 
LA9D8017 picture- web-product-data-sheet
LA9D8017
Kit for star delta starter assembly of for 2 x LC1D80 contactors and 1 x LC1D50 or LC1D65 contactor, with timer block
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Product name TeSys Deca
Device short name LA9D
Product or component type Starter assembly
Poles description 3P
Range compatibility TeSys TeSys Deca
Product compatibility LC1D80 (Main & Delta)
LC1D50 or LC1D65 (Star)
Complementary
Kit composition Set of power connection
Time delay contact block LAD S2
Screws and clamps for fixing contactors to the plate
Net weight 0.68 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 14.000 cm
Package 1 Length 17.500 cm
Package 1 Weight 618.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.864 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months