This Application will be decommissioned as of January 7th 2025

LA9D80961 |
Schneider-Electric
 
LA9D80961 picture- web-product-data-sheet
LA9D80961
Link for parallel connection of 2 poles, for TeSys Deca contactors LC1D80-D95
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9D
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 2P
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D80
LC1D95
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 58.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months