Schneider-Electric
 
LA9D80978 picture- web-product-data-sheet
LA9D80978
Mechanical interlock, TeSys Deca contactors LC1D80-D95 DC coil
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LA9D
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Poles description 3P
4P
Electrical circuit type Reversing
Changeover
Range compatibility TeSys TeSys D contactor
Product compatibility LC1D80 DC
LC1D95 DC
Complementary
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 17.200 cm
Package 1 Length 6.000 cm
Package 1 Weight 179.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.945 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months