Schneider-Electric
 
LA9D901 picture- web-product-data-sheet
LA9D901
TeSys Deca protective cover, lead sealing
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Protective cover
Accessory / separate part category Protection accessory
Product compatibility LADT
LADR
Complementary
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 20.0 cm
Package 2 Length 16.0 cm
Package 2 Weight 54.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.113 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months