Schneider-Electric
 
LA9D941 picture- web-product-data-sheet
LA9D941
fuse holder - operational voltage 250 V AC - for LE1D25
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Fuse holder
Fuse size 5 x 20 mm
Accessory / separate part category Protection accessory
[In] rated current 4 A
Product compatibility LE1D25
Complementary
[Ue] rated operational voltage 250 V AC for control circuit
Height 20 mm
Width 5 mm
Net weight 0.025 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4 cm
Package 1 Length 6 cm
Package 1 Weight 20 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months