Schneider-Electric
 
LA9D99 picture- web-product-data-sheet
LA9D99
cable end reducer, for cross-sections 1...1.5 mm2
Schneider Electric
Characteristics
Main
Range of product TeSys GV2
Range TeSys
Device short name LA9D
Product or component type Cable end reducer
Accessory / separate part category Connection accessory
Product compatibility GV2ME
Quantity per set Set of 20
Complementary
Range compatibility TeSys TeSys GV2 GV2 cable end reducer
Length 8.2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 2.0 cm
Package 2 Width 8.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 100.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months