Schneider-Electric
 
LA9E07 picture- web-product-data-sheet
LA9E07
TeSys GV2 - Cover - for terminal block
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9
Product or component type Cover
Accessory / separate part category Protection accessory
Complementary
Product compatibility Terminal block
Quantity per set Set of 10
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 10.0 cm
Package 1 Length 13.6 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.8 cm
Package 2 Width 10.0 cm
Package 2 Length 13.6 cm
Package 2 Weight 41.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 320
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.645 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months