This Application will be decommissioned as of January 7th 2025

LA9E0906 |
Schneider-Electric
LA9E0906 picture- web-product-data-sheet
LA9E0906
CONTACTORS-WORLD SERVICE PARTS
Schneider Electric
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7 cm
Package 1 Length 10.5 cm
Package 1 Weight 10 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins