This Application will be decommissioned as of January 7th 2025

LA9F22500 |
Schneider-Electric
 
LA9F22500 picture- web-product-data-sheet
LA9F22500
TeSys F - set of connections - 3P - star delta
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Power connections
Accessory / separate part category Connection accessory
Complementary
Poles description 3P
Range compatibility TeSys TeSys F contactor
Net weight 1.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 16 cm
Package 1 Length 35 cm
Package 1 Weight 1.25 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration