Schneider-Electric
 
LA9F22510 picture- web-product-data-sheet
LA9F22510
TeSys F - set of connections - 3P - star delta
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Power connections
Accessory / separate part category Connection accessory
Complementary
Poles description 3P
Range compatibility TeSys TeSys F
Net weight 1.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 15.5 cm
Package 1 Length 33.0 cm
Package 1 Weight 1.244 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months