This Application will be decommissioned as of January 7th 2025

LA9F22577 |
Schneider-Electric
 
LA9F22577 picture- web-product-data-sheet
LA9F22577
TeSys F - set of connections - 4P - changeover
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Set of connections
Accessory / separate part category Connection accessory
Electrical circuit type Changeover
Complementary
Poles description 4P
Range compatibility TeSys TeSys F
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 7.5 cm
Package 1 Length 46 cm
Package 1 Weight 1.23 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months