Schneider-Electric
 
LA9FF4F4F picture- web-product-data-sheet
LA9FF4F4F
TeSys F- mechanical interlock - for 3 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 3 vertical
Interlocked device Bottom: LC1F115...LC1F150 3P or 4P
Top: LC1F115...LC1F150 3P or 4P
Bottom: CR1F150 3P or 4P
Top: CR1F150 3P or 4P
Middle: LC1F115...LC1F150 3P or 4P
Middle: CR1F150 3P or 4P
Net weight 0.554 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 8 cm
Package 1 Length 45.5 cm
Package 1 Weight 634 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months