Schneider-Electric
 
LA9FF602 picture- web-product-data-sheet
LA9FF602
TeSys F - link for parallel connection for LC1F115
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 4P
Range compatibility TeSys F
Product compatibility LC1F115
Quantity per set Set of 4
Complementary
Height 45 mm
Width 25 mm
Depth 4 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 4.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 209.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months