This Application will be decommissioned as of January 7th 2025

LA9FF610 |
Schneider-Electric
 
LA9FF610 picture- web-product-data-sheet
LA9FF610
connection
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Accessory / separate part category Connection accessory
Complementary
Range compatibility TeSys TeSys F
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 15.5 cm
Package 1 Length 33 cm
Package 1 Weight 678 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration