Schneider-Electric
 
LA9FF979 picture- web-product-data-sheet
LA9FF979
TeSys F - right-angled connector - long rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LC1F115
LR9F5.67
LR9F67
Connector type Long rear
Mounting location Side
Height 54 mm
Width 15 mm
Depth 80 mm
Net weight 0.24 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 8 cm
Package 1 Length 6 cm
Package 1 Weight 257 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months