This Application will be decommissioned as of January 7th 2025

LA9FF981 |
Schneider-Electric
 
LA9FF981 picture- web-product-data-sheet
LA9FF981
TeSys F - right-angled connector - short rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LR9F67
LC1F115
LR9F5.67
Connector type Short rear
Mounting location Back side
Height 18 mm
Width 15 mm
Depth 42 mm
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 73.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months