Schneider-Electric
 
LA9FG4F picture- web-product-data-sheet
LA9FG4F
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility CR1F
LC1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Bottom: LC1F115...LC1F150 3P or 4P
Bottom: CR1F150 3P or 4P
Top: LC1F185...LC1F225 3P or 4P
Top: CR1F185 3P or 4P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 11.5 cm
Package 1 Length 45.8 cm
Package 1 Weight 405.0 g
Offer Sustainability
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months