Schneider-Electric
 
LA9FG4G picture- web-product-data-sheet
LA9FG4G
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Top: LC1F185...LC1F225 3P or 4P
Top: CR1F185 3P or 4P
Bottom: LC1F185...LC1F225 3P or 4P
Bottom: CR1F185 3P or 4P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 15.5 cm
Package 1 Length 50 cm
Package 1 Weight 445 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 4.339 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months