Schneider-Electric
 
LA9FG4G4G picture- web-product-data-sheet
LA9FG4G4G
TeSys F- mechanical interlock - for 3 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 3 vertical
Interlocked device Top: LC1F185...LC1F225 3P or 4P
Top: CR1F185 3P or 4P
Bottom: LC1F185...LC1F225 3P or 4P
Bottom: CR1F185 3P or 4P
Middle: LC1F185...LC1F225 3P or 4P
Middle: CR1F185 3P or 4P
Net weight 0.562 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 7.5 cm
Package 1 Length 46 cm
Package 1 Weight 640 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months