Schneider-Electric
 
LA9FG600 picture- web-product-data-sheet
LA9FG600
Mechanical locking
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Locking accessories
Colour Black and white
Complementary
Range compatibility TeSys TeSys F CR1F contactor
TeSys TeSys F LC1F contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 15.5 cm
Package 1 Length 33.0 cm
Package 1 Weight 983.0 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration