Schneider-Electric
 
LA9FG601 picture- web-product-data-sheet
LA9FG601
TeSys F - link for star connection - for LC1F150/185
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Link for star connection
Accessory / separate part category Connection accessory
Poles description 3P
Range compatibility TeSys F
Product compatibility LC1F150
LC1F185
Quantity per set Set of 1
Complementary
Height 20 mm
Width 100 mm
Depth 3 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 8.800 cm
Package 1 Length 11.000 cm
Package 1 Weight 64.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months