This Application will be decommissioned as of January 7th 2025

LA9FG602 |
Schneider-Electric
 
LA9FG602 picture- web-product-data-sheet
LA9FG602
TeSys F - link for parallel connection for LC1F150/185
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 4P
Range compatibility TeSys F
Product compatibility LC1F150
LC1F185
Quantity per set Set of 4
Complementary
Height 55 mm
Width 30 mm
Depth 5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 4.5 cm
Package 1 Length 6 cm
Package 1 Weight 368 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months