Schneider-Electric
 
LA9FG610 picture- web-product-data-sheet
LA9FG610
TeSys F, set of connections, 3P, star delta
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Power connections
Accessory / separate part category Configuration accessory
Complementary
Poles description 3P
Range compatibility TeSys TeSys F
Net weight 0.84 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 15.2 cm
Package 1 Length 33 cm
Package 1 Weight 840 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.652 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No