Schneider-Electric
 
LA9FG977 picture- web-product-data-sheet
LA9FG977
TeSys F - set of connections - 4P - changeover
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Set of connections
Accessory / separate part category Connection accessory
Electrical circuit type Changeover
Complementary
Poles description 4P
Range compatibility TeSys TeSys F
Net weight 0.61 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 15.5 cm
Package 1 Length 34 cm
Package 1 Weight 765 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months