Schneider-Electric
 
LA9FG979 picture- web-product-data-sheet
LA9FG979
TeSys F - right-angled connector - long rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LC1F185
LR9F5.71
LR9F71
LR9F69
LR9F5.69
LC1F150
Connector type Long rear
Mounting location Side
Height 58 mm
Width 20 mm
Depth 92 mm
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 8.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 366.0 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months