This Application will be decommissioned as of January 7th 2025

LA9FG980 |
Schneider-Electric
 
LA9FG980 picture- web-product-data-sheet
LA9FG980
TeSys F - right-angled connector - large
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LC1F185
LR9F5.69
LR9F71
LR9F69
LC1F150
LR9F5.71
Connector type Large
Height 82.5 mm
Width 40 mm
Depth 29 mm
Net weight 0.2 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 6.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 217.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.370 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.840 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months