This Application will be decommissioned as of January 7th 2025

LA9FG981 |
Schneider-Electric
 
LA9FG981 picture- web-product-data-sheet
LA9FG981
TeSys F - right-angled connector - short rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LR9F5.71
LR9F69
LR9F5.69
LC1F150
LR9F71
LC1F185
Connector type Short rear
Mounting location Back side
Height 23 mm
Width 20 mm
Depth 45 mm
Net weight 0.08 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.0 cm
Package 1 Length 7.8 cm
Package 1 Weight 103.0 g
Offer Sustainability
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months