This Application will be decommissioned as of January 7th 2025

LA9FH4H |
Schneider-Electric
 
LA9FH4H picture- web-product-data-sheet
LA9FH4H
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Top: LC1F265...LC1F330 3P or 4P
Top: CR1F265 3P or 4P
Bottom: LC1F265...LC1F330 3P or 4P
Bottom: CR1F265 3P or 4P
Net weight 1.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 15.400 cm
Package 1 Length 49.400 cm
Package 1 Weight 1.127 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.036 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months