This Application will be decommissioned as of January 7th 2025

LA9FH602 |
Schneider-Electric
 
LA9FH602 picture- web-product-data-sheet
LA9FH602
TeSys F - link for parallel connection for LC1F225...400
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 4P
Range compatibility TeSys F
Product compatibility LC1F225
LC1F400
LC1F265
LC1F330
Quantity per set Set of 4
Complementary
Height 60 mm
Width 40 mm
Depth 8 mm
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 859.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months