This Application will be decommissioned as of January 7th 2025

LA9FJ4J4J |
Schneider-Electric
 
LA9FJ4J4J picture- web-product-data-sheet
LA9FJ4J4J
TeSys F- mechanical interlock - for 3 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 3 vertical
Interlocked device Top: LC1F400 2P or 3P or 4P
Top: CR1F400 3P or 4P
Bottom: LC1F400 2P or 3P or 4P
Bottom: CR1F400 3P or 4P
Middle: LC1F400 2P or 3P or 4P
Middle: CR1F400 3P or 4P
Net weight 1.89 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 11.5 cm
Package 1 Length 68.0 cm
Package 1 Weight 2.13 kg
Offer Sustainability
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months