This Application will be decommissioned as of January 7th 2025

LA9FJ600 |
Schneider-Electric
 
LA9FJ600 picture- web-product-data-sheet
LA9FJ600
Mechanical locking
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Locking accessories
Colour Black and white
Complementary
Range compatibility TeSys TeSys F CR1F contactor
TeSys TeSys F LC1F contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 13 cm
Package 1 Length 47 cm
Package 1 Weight 1.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration