This Application will be decommissioned as of January 7th 2025

LA9FJ979 |
Schneider-Electric
 
LA9FJ979 picture- web-product-data-sheet
LA9FJ979
TeSys F - right-angled connector - long rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LR9F75
LC1F330
LC1F400
LC1F265
LR9F7.75
LC1F225
Connector type Long rear
Mounting location Side
Height 58 mm
Width 25 mm
Depth 120 mm
Net weight 0.75 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 10.5 cm
Package 1 Length 16.6 cm
Package 1 Weight 690 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months