This Application will be decommissioned as of January 7th 2025

LA9FJ980 |
Schneider-Electric
 
LA9FJ980 picture- web-product-data-sheet
LA9FJ980
TeSys F - right-angled connector - large
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LC1F400
LC1F225
LC1F265
LR9F7.75
LC1F330
LR9F75
Connector type Large
Height 98.5 mm
Width 50 mm
Depth 33 mm
Net weight 0.49 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 525.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months