This Application will be decommissioned as of January 7th 2025

LA9FK4G |
Schneider-Electric
 
LA9FK4G picture- web-product-data-sheet
LA9FK4G
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility CR1F
LC1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Bottom: LC1F185...LC1F225 3P or 4P
Bottom: CR1F185 3P or 4P
Top: LC1F500 2P or 3P or 4P
Top: CR1F500 3P or 4P
Net weight 0.94 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 7.5 cm
Package 1 Length 46 cm
Package 1 Weight 1.007 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months