Schneider-Electric
 
LA9FK979 picture- web-product-data-sheet
LA9FK979
TeSys F - right-angled connector - long rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LR9F7.81
LR9F79
LC1F500
LR9F7.79
LR9F81
Connector type Long rear
Mounting location Side
Height 68 mm
Width 30 mm
Depth 120 mm
Net weight 0.92 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10.5 cm
Package 1 Length 16.5 cm
Package 1 Weight 680 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months